IESNA:LM-63-2002
[TEST] P735886
[MORE] TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2308-143-1)
[TESTLAB] INNOVATION CENTER
[ISSUEDATE] 1/24/2024
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT] S122DRP-S675D935-X4F0-XX-UDD-W-W
[LUMINAIRE] DEFINE 2 DIRECT RECESSED WITH WALL WASH OPTIC
[LAMP] 3500K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL] 120 VOLTS
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_LIFETIME_TM21_2021] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed, Suspended
[_ABSOLUTE] DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2549
TILT=NONE
1 -1 1 55 9 1 1 4 0.14 0
1 1 26
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22.5 23 24 25 26 27 28 29
30 32.5 35 37.5 40 42.5 45 47.5 50 52.5
55 57.5 60 62.5 65 67.5 70 72.5 75 77.5
80 82.5 85 87.5 90
0 22.5 45 67.5 90 112.5 135 157.5 180
1252.8 1321.6 1399.1 1493 1568.7 1636.8 1715.1 1747 1769.3 1778.8
1771.1 1753 1718.6 1665.2 1617 1562.7 1486.9 1424.1 1366.4 1320.8
1254.5 1199.4 1127 1118.4 1064.2 1034.1 991.9 960.9 930.7 899.7
873.9 814.5 764.6 712 654.4 596.7 532.1 464.9 407.3 350.4
305.7 274.7 240.2 209.2 184.3 158.4 134.3 109.3 88.7 68
49.9 32.7 18.9 7.7 0
1252.8 1314.7 1385.3 1460.3 1539.5 1617.8 1676.4 1722.9 1759.9 1771.1
1774.5 1761.6 1737.5 1707.4 1660.9 1613.5 1555 1497.3 1449.1 1387.9
1332 1278.6 1196.8 1177.8 1127 1085.7 1051.3 1010.8 979 941.9
912.7 847.2 786.1 732.7 681.9 628.5 572.6 516.6 453.7 396.9
341.8 298.8 259.2 225.6 195.4 167 141.2 115.4 93 71.5
50.8 34.4 19.8 8.6 0
1252.8 1284.6 1338 1394.8 1452.5 1512.8 1561 1615.2 1658.3 1689.3
1711.7 1723.7 1728.9 1725.4 1716 1700.5 1672.1 1650.5 1611.8 1573
1530 1490.4 1424.1 1406.9 1366.4 1316.5 1271.7 1225.2 1180.4 1144.3
1098.6 1005.6 920.4 842.9 776.6 712 654.4 604.4 548.5 499.4
450.3 402.1 354.7 310 263.5 223 184.3 149.8 118 87
62 40.5 22.4 9.5 0
1252.8 1286.3 1314.7 1339.7 1365.5 1398.3 1431 1452.5 1487.8 1502.4
1524.8 1550.7 1568.7 1576.5 1593.7 1598.9 1604.9 1608.3 1605.8 1599.7
1597.1 1588.5 1572.2 1567 1550.7 1535.2 1512.8 1496.4 1469.7 1449.1
1421.5 1356.1 1282.9 1206.3 1130.5 1041.8 960.9 877.4 796.4 720.7
641.4 565.7 495.9 433.1 369.4 309.1 254.9 204.9 161.9 118.8
83.5 53.4 29.3 11.2 0
1252.8 1263.9 1263.9 1262.2 1257.9 1254.5 1248.4 1240.7 1237.3 1231.2
1221.8 1209.7 1198.5 1191.6 1179.6 1165.8 1149.4 1140.8 1127 1108.1
1090.9 1078.8 1052.1 1044.4 1024.6 1015.1 994.5 970.3 953.1 936.8
914.4 861 811.1 758.5 706 656.9 602.7 551 502 452
404.7 360.8 320.3 276.4 241.1 205.8 175.6 142.1 113.7 87
62 41.3 23.2 10.3 0
1252.8 1239 1210.6 1184.7 1159.8 1135.7 1112.4 1085.7 1060.7 1047.8
1021.1 999.6 980.7 959.2 935 915.2 892.9 875.6 855.8 836.9
819.7 803.3 775.8 769.7 750.8 733.6 718.1 701.7 683.6 668.1
650.1 613.9 575.1 539.8 505.4 472.7 441.7 410.7 382.3 356.5
326.3 297 268.6 241.1 213.5 186 158.4 132.6 105.9 82.7
59.4 40.5 23.2 11.2 0
1252.8 1215.7 1162.3 1118.4 1084.9 1052.1 1022.9 985.8 953.1 936.8
909.2 884.2 867 845.5 825.7 805 786.1 769.7 745.6 727.5
710.3 697.4 669 659.5 644 633.7 617.3 604.4 594.9 580.3
567.4 536.4 511.4 483 458.1 433.9 409.8 386.6 362.5 339.2
312.5 288.4 264.3 239.4 212.7 186 159.3 135.2 109.3 86.1
63.7 42.2 25 11.2 0
1252.8 1201.1 1149.4 1095.2 1059.9 1017.7 981.5 941.1 925.6 891.1
869.6 843.8 828.3 800.7 780.9 756 739.6 714.6 696.5 683.6
665.6 648.3 632 622.5 611.3 596.7 583.8 570.8 559.6 545
534.7 506.3 482.2 464.1 443.4 423.6 404.7 383.1 361.6 339.2
315.1 290.2 267.8 244.5 220.4 194.6 169.6 143.8 117.1 93
67.2 44.8 25 9.5 0
1252.8 1189 1133.1 1092.6 1047.8 1003.9 962.6 927.3 909.2 873.1
847.2 822.3 809.3 776.6 760.3 737 714.6 698.3 681 665.6
650.1 634.6 613 607 593.2 581.2 569.1 552.8 542.4 528.7
520 497.7 477.9 460.6 444.3 425.3 404.7 384.9 363.3 341
318.6 294.5 272.1 248.8 225.6 198.9 173.1 147.2 119.7 93
67.2 44.8 24.1 10.3 0
